text.skipToContent text.skipToNavigation

BQ24091EVM

BQ24091 Evaluation Module

$49.00

Features

Texas Instruments  BQ24091EVM

The user’s guide for BQ24091EVM describes the bq24091 evaluation module (EVM), how to perform a stand-alone evaluation or interface with a host or system. The charger is designed to deliver up to 1000mA of continuous current to the battery output when programmed with a resistor on the ISET pin and is programmed at the factory for ~540mA. The USB current limit modes are selected by the ISET2 pin and limits current to a maximum of 500mA (logic high) or 100mA (float or high impedance). A low on the ISET2 pin programs the charge current using the ISET resistor.