BQ24120EVM-001

text.skipToContent text.skipToNavigation

BQ24120EVM-001

BQ24120 Evaluation Module

$49.00

Features

  • Input voltage: 5 V to 16 V
  • Charge rate: 1.33 A
  • Output regulation voltage: 4.2 V
  • Number of series cells: 1

Texas Instruments  BQ24120EVM-001

The bq24120EVM-001 provides a convenient method for evaluating the performance of a charge management solution for portable applications using the bq24120. The charger can deliver up to 2 A of continuous output current and is programmed from the factory to deliver 1.33 A of charging current. The only necessities to use the EVM are a power source (16 V max) and the single-cell Li-Ion battery to be charged.