text.skipToContent text.skipToNavigation

BQ24160EVM-721

2.5A, Dual-Input, Single Cell Switchmode Li-Ion Battery Charger with Power Path Evaluation Module

$99.00

Features

  • 153-mm × 153-mm × 1.2-mm footprint for entire solution
  • Input power connectors for both USB input and ac adapter
  • Programmable battery voltage, charge current, input current, and status via I2C™ interface
  • IN operating range of 4.2 V – 10 V (bq24160/161/163) or 4.2 V – 6 V (bq24168)
  • USB operating range of 4.2 V – 6 V
  • LED indication for status signals
  • Test points for key signals available for testing purposes. Easy probe hook-up

Texas Instruments  BQ24160EVM-721

The bq24160/161/163/168 evaluation module is a complete charger module for evaluating compact,flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-currentsensing, high-accuracy current and voltage regulation, charge termination and power path management into a small WCSP package