Features for the BQ24165EVM-741
- Programmable charge current, input current on, and VINDPM threshold using jumpers
- Input power connectors for both USB input and ac adapter
- Programmable charge current, input current on, and VINDPM threshold using jumpers
- IN operating range of 4.2 V – 10 V
- USB operating range of 4.2 V – 6 V
- LED indication for status signals
- Test points for key signals available for testing purposes. Easy probe hook-up
Description for the BQ24165EVM-741
The bq24165/166/167 evaluation module is a complete charger module for evaluating a compact, flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24165/166/167 IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, charge termination and power path management into a chipscale package