BQ24166EVM-741

text.skipToContent text.skipToNavigation

BQ24166EVM-741

Bq24166EVM-741 Evaluation Module

$99.00

Features

  • Programmable charge current, input current on, and VINDPM threshold using jumpers
  • Input power connectors for both USB input and ac adapter
  • Programmable charge current, input current on, and VINDPM threshold using jumpers
  • IN operating range of 4.2 V – 10 V
  • USB operating range of 4.2 V – 6 V
  • LED indication for status signals
  • Test points for key signals available for testing purposes. Easy probe hook-up

Texas Instruments  BQ24166EVM-741

The bq24165/166/167 evaluation module is a complete charger module for evaluating a compact, flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24165/166/167 IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, charge termination and power path management into a chipscale package