BQ24170EVM-610-5V Evaluation Module for BQ24170 1.6-MHz Synchronous Switch-Mode Li-Ion and Li-Polymer Battery Charger top board image

BQ24170EVM-610-5V

Evaluation Module for BQ24170 1.6-MHz Synchronous Switch-Mode Li-Ion and Li-Polymer Battery Charger

Pricing

Qty Price
+

Features for the BQ24170EVM-610-5V

  • Evaluation module for bq24170
  • Stand-alone synchronous switch-mode, battery-charge controller
  • Integrated N-MOSFETs and power path selector
  • CELL pin setting up to 12.6-V battery voltage; 1, 2, or 3 cells with 4.2 V/cell
  • Input operating range: 4.5 V to 8 V
  • LED indication for charge status
  • Test points for key signals available for testing purposes; easy probe hook-up
  • Jumpers available; easy-to-change setting

Description for the BQ24170EVM-610-5V

The Texas Instruments BQ24170EVM-610-5V (-001) evaluation module helps designers evaluate the operation and performance of the bq24170 synchronous battery charger. The EVM is also called the HPA610 (-001). This EVM is optimized for a 5V input voltage and charges a single cell 4.2V Li-ion battery. The bq24170 is a highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of input current, charge current and voltage. It also provides battery detection, pre-conditioning, charge termination, and charge status monitoring. This user's guide includes the EVM bill of materials, board layout, and schematic

Pricing

Qty Price
+