BQ24188EVM-691

Host-Controlled Single-Input, Single Cell Switchmode Li-Ion Battery Charger Evaluation Module

Pricing

Qty Price
+

Features for the BQ24188EVM-691

  • Programmable battery voltage, charge current, input current, and status reporting via I2C interface
  • Adapter input operating range of 4.2 V - 10.5 V
  • LED indication for status signals
  • Test points for key signals available for testing purposes
  • WCSP packaged IC

Description for the BQ24188EVM-691

The bq24188 evaluation module (EVM) is a complete charger module for evaluating compact, flexible, high-efficiency, switch-mode battery charge and power path management solution for single-cell, Li-ion and Li-polymer battery-powered systems used in a wide range of portable applications.

Pricing

Qty Price
+