BQ24196EVM-021 BQ2419X I2C Controlled 4.5A Single Cell USB / Adaptor Charger Evaluation Module angled board image

BQ24196EVM-021

BQ2419X I2C Controlled 4.5A Single Cell USB / Adaptor Charger Evaluation Module

Pricing

Qty Price
+

Features for the BQ2419XEVM

  • High Efficiency 4.5A Switch Mode Charger
  • Highest Battery Discharge Efficiency at 2A, 90% at 4A
  • Single Input USB-Compliant/Adapter Charger
  • 3.9V-17V Input Operating Voltage Range
  • USB OTG 5V at 1.3A Synchronous Boost
  • Narrow VDC Power Path Management
  • 1.5MHz Switching Frequency for Low Profile Inductor
  • Autonomous Battery Charging with or without Host Management

Description for the BQ2419XEVM

The bq2419x evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single NVDC-1 charge using the bq2419x devices.

The BQ2419xEVM-021 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM

Pricing

Qty Price
+