Features for the BQ24296EVM-021
- Up to 5.5A fast charge rate
- Single Input USB-compliant charger
- Instant-on works with no battery or deeply discharged battery
- Narrow system bus voltage power path management
- I2C port for optimal system performance and status information
- 1.5MHz switching frequency
- Program input current limit
- Battery supplements system when adapter is fully-loaded
- Automatically power up and start charging without HOST present
Description for the BQ24296EVM-021
I2C Controlled 2.5A Single Cell Charger with Narrow VDC Power Path Management; Default Setting (BATREG = 4.208, ICHG = 2.5A, VINDPM = 4.36V) and USB OTG
The BQ24296EVM-021 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM