Features for the BQ24296MEVM-655
- Input voltage range: 3.9V to 6.2V;
- I2C communication;
- LED indication for status signals
- Test points for key signals available for testing purposes;
- Jumpers for different circuit configuration.
Description for the BQ24296MEVM-655
The bq2296M evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.
The BQ24296MEVM-655 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM