text.skipToContent text.skipToNavigation

BQ24315EVM

Evaluation Module for Li+ Charger Front End Protection IC

$49.00

Features

  • Evaluation module for bq24315
  • Evaluation module for bq24080 charger integrated circuit (IC)
  • Evaluation module for bq2430x/1x/8x and bq24080 chipset solution
  • Input operating range for bq2430x/1x/8x 4.5 V–26 V
  • Input overvoltage protection
  • Input overcurrent protection
  • Battery overvoltage protection
  • LED indication for status signals
  • Test points for key signals available for testing purpose
  • Easy probe hook-up
  • Jumpers available
  • Easy to change connections

Texas Instruments  BQ24315EVM

The bq24315 evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq24315 and bq24080 devices. It is designed to deliver up to 700 mA of charge current to Li-ion or Li-polymer applications. The charger front-end protection current is designed to 1000 mA. The bq24315 protects the charging system against three types of failures: input overvoltage when the AC adapter fails to regulate its voltage; load overcurrent when failures such as a short-circuit occurs in the charging system; and battery overcharge.