text.skipToContent text.skipToNavigation

BQ24380EVM

BQ24380 Li+ Charger Front End Protection IC Evaluation Module

$49.00

Features

  • Evaluation module for bq2430x, bq2431x, and bq2438x DSG
  • Evaluation module for bq24080 charger integrated circuit (IC)
  • Evaluation module for bq2430x/1x/8x and bq24080 chipset solution
  • Input operating range for bq2430x/1x/8x 4.5 V to 26 V
  • Input operating range for bq24080 4.5 V to 6.5 V
  • Input overvoltage protection
  • Input reverse voltage protection for bq2430x
  • LED indication for status signals
  • Test points for key signals available for testing purpose. Easy probe hook-up
  • Jumpers available. Easy to change connections

Texas Instruments  BQ24380EVM

The bq2430x/1x/8x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq2430x/1x/8x and bq24080 devices. This user’s guide presents test summary information, printed-circuit board layout guidelines, bill of materials, board layout, and schematics.