text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

BQ24616EVM

Evaluation Module for BQ24616 Stand-Alone Synchronous Switch-Mode Li-Ion or Li-Polymer

Out of stock
Inventory: In stock
149.0

Pricing

Qty Price (USD)
1+ 149.0

Features for the BQ24616EVM

  • Evaluation Module For bq2461x/bq2463x
  • High Efficiency Synchronous Buck Charger
  • User-programmable up to 26V Battery Voltage
  • AC Adapter Operating Range 5V to 28V
  • LED Indication for Control and Status Signals
  • Test Points for Key Signals Available for Testing Purpose. Easy Probe Hook-up.
  • Jumpers Available. Easy to Change Connections

Description for the BQ24616EVM

The bq2461x is highly integrated Li-ion or Li-polymer switch-mode battery charge controllers. The bq2463x is highly integrated switch-mode battery charge controllers designed specifically to charge Lithium Phosphate battery chemistries. They offer a constant-frequency synchronous PWM controller with high accuracy charge current and voltage regulation, adapter current regulation, termination, charge preconditioning, and charge status monitoring, The bq2461x/bq2463x charges the battery in three phases: preconditioning, constant current, and onstant voltage. Charge is terminated when the current reches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination. The q2461x/bq2463x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.

Inventory: In stock
149.0

Pricing

Qty Price (USD)
1+ 149.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more