BQ24616EVM Evaluation Module for BQ24616 Stand-Alone Synchronous Switch-Mode Li-Ion or Li-Polymer angled board image

BQ24616EVM

Evaluation Module for BQ24616 Stand-Alone Synchronous Switch-Mode Li-Ion or Li-Polymer

Pricing

Qty Price
+

Features for the BQ24616EVM

  • Evaluation Module For bq2461x/bq2463x
  • High Efficiency Synchronous Buck Charger
  • User-programmable up to 26V Battery Voltage
  • AC Adapter Operating Range 5V to 28V
  • LED Indication for Control and Status Signals
  • Test Points for Key Signals Available for Testing Purpose. Easy Probe Hook-up.
  • Jumpers Available. Easy to Change Connections

Description for the BQ24616EVM

The bq2461x is highly integrated Li-ion or Li-polymer switch-mode battery charge controllers. The bq2463x is highly integrated switch-mode battery charge controllers designed specifically to charge Lithium Phosphate battery chemistries. They offer a constant-frequency synchronous PWM controller with high accuracy charge current and voltage regulation, adapter current regulation, termination, charge preconditioning, and charge status monitoring, The bq2461x/bq2463x charges the battery in three phases: preconditioning, constant current, and onstant voltage. Charge is terminated when the current reches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination. The q2461x/bq2463x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.

Pricing

Qty Price
+