20-pin (RGR) package image

BQ24725ARGRT ACTIVE

SMBus 1-4 cell Buck battery charge controller with N-Channel power MOSFET selector

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VQFN (RGR) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ24725A

  • SMBus Host-controlled NMOS-NMOS synchronous buck converter with programmable 615kHz, 750kHz, and 885kHz switching frequencies
  • Automatic N-channel MOSFET selection of system power source from adapter or battery driven by internal charge pumps
  • Enhanced safety features for over voltage protection, over current protection, battery, inductor and MOSFET short circuit protection
  • Programmable input current, charge voltage, charge current limits
    • ±0.5% Charge voltage accuracy up to 19.2V
    • ±3% Charge current accuracy up to 8.128A
    • ±3% Input current accuracy up to 8.064A
    • ±2% 20x Adapter current or charge current amplifier output accuracy
  • Programmable battery depletion threshold, and battery LEARN function
  • Programmable adapter detection and indicator
  • Integrated soft start
  • Integrated loop compensation
  • Real time system control on ILIM pin to limit charge current
  • AC Adapter operating range 4.5V-24V
  • 5µA Off-state battery discharge current
  • 0.65mA (0.8mA max) Adapter standby quiescent current
  • 20-pin 3.5 x 3.5 mm2 VQFN Package

Description for the BQ24725A

The BQ24725A is a high-efficiency, synchronous battery charger, offering low component count for space-constraint, multi-chemistry battery charging applications.

The BQ24725A utilizes two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.

The BQ24725A uses internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The BQ24725A charges one, two, three or four series Li+ cells.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more