BQ24780SEVM-583

text.skipToContent text.skipToNavigation

BQ24780SEVM-583

1-4 Cell Hybrid Power Boost Mode Battery Charge Controller Evaluation Module

$99.00

Features

  • Input voltage range: 4.5V to 24V;
  • SMB communication;
  • LED indication for status signals
  • Test points for key signals available for testing purposes;
  • Jumpers for different circuit configuration.

Texas Instruments  BQ24780SEVM-583

The bq24780S evaluation module (EVM) is a complete charger module for evaluating the high-efficiency, synchronous, 1-4 cell turbo boost mode battery charge controller with power monitoring and /PROCHOT for CPU throttling, charges one, two, three or four series Li-ion and Li-polymer cells used in notebook applications.