text.skipToContent text.skipToNavigation

BQ25071EVM-658

Battery Charge Solution for Single-Cell Evaluation Module

$99.00

Features

  • Programmable battery charge current via external resistors and digital input pins
  • Adapter input operating range of 3.75 V – 10.2 V
  • LED indication for charge
  • Test points for key signals available for testing purposes.

Texas Instruments  BQ25071EVM-658

The bq25071 evaluation module (EVM) is a complete charger module for evaluating the QFN packaged 1-A battery charge solution for single-cell, LiFePO4 battery-powered systems used in a wide range of portable applications