BQ25100EVM-654 Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module angled board image

BQ25100EVM-654

Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module

Pricing

Qty Price
+

Features for the BQ25100EVM-654

  • Charges Li-Ion batteries
  • Programmable battery charge current via external resistors.
  • Support 30V input rating with 6.5V input over-voltage protection
  • Programmable battery termination current down to 1mA
  • Test points for key signals available for testing purposes.

 

Description for the BQ25100EVM-654

The bq25100 evaluation module (EVM) is a complete charger module for evaluating the WCSP packaged 250mA battery charge solution for single-cell, Li-Ion battery-powered systems used in low power portable applications. It offers ultra-small package size and ultra-low battery leakage current which is preferable for wearable applications.

Pricing

Qty Price
+