Features for the BQ25100EVM-654
- Charges Li-Ion batteries
- Programmable battery charge current via external resistors.
- Support 30V input rating with 6.5V input over-voltage protection
- Programmable battery termination current down to 1mA
- Test points for key signals available for testing purposes.
Description for the BQ25100EVM-654
The bq25100 evaluation module (EVM) is a complete charger module for evaluating the WCSP packaged 250mA battery charge solution for single-cell, Li-Ion battery-powered systems used in low power portable applications. It offers ultra-small package size and ultra-low battery leakage current which is preferable for wearable applications.