Features for the BQ25120AEVM
- Configurable 300mA buck regulator (1.8V default)
- 700nA typical IQ with PWM enabled (no load)
- Up to 300mA charge current for fast charging
- 0.5% accurate battery voltage regulation (configurable from 3.6V to 4.65V in 10mV steps)
- Configurable termination current down to 500µA
Description for the BQ25120AEVM
The bq25120AEVM evaluation module is a highly integrated battery charge management IC that integrates the most common functions for wearables devices: linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The low quiescent current during operation and shutdown enables amaximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, PWM output voltage, LDO output voltage, and other parameters are programmable through the I2C interface. The battery is charged using a standard li-ion charge profile with three phases: precharge, constant current and constant voltage