BQ25600DEVM-771 BQ25600D Single Cell 3-A I2C Battery Charger Evaluation Module with NVDC Power Path Management angled board image

BQ25600DEVM-771

BQ25600D Single Cell 3-A I2C Battery Charger Evaluation Module with NVDC Power Path Management

Pricing

Qty Price
+

Features for the BQ25600DEVM-771

  • High efficiency, 1.5MHz synchronous switchmode buck charger
  • Supports USB on-th-go
  • High battery discharge efficency with 18-mΩ
  • High integration includes all MOSFETs, current sensing and loop compensation
  • In small 2.0mm x 2.4mm WCSP package

Description for the BQ25600DEVM-771

he bq25600D evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single cell battery charger using the bq25600D device in WCSP. The user's guide provides detailed testing instructions for the bq25600D evaluation modules. Also included are descriptions of the necessary equipment, equipment setup, and procedures.

Pricing

Qty Price
+