text.skipToContent text.skipToNavigation

BQ25606EVM-772

BQ25606 Single Cell 3-A Standalone Battery Charger Evaluation Module with NVDC Power Path Management

Inventory: In stock
Limit:  3

$99.000


View additional information for BQ25606EVM-772

Features

  • High efficiency, 1.5MHz synchronous switchmode buck charger
  • Supports USB on-the-go
  • High battery discharge efficiency with 18-mΩ
  • Ease to use without host
  • High integration includes all MOSFETs, current sensing and loop compensation

Description

The bq25606 evaluation module (EVM) is a complete charger module for evaluating a standalone single cell battery charger using the bq25606 device. The user's guide provides detailed testing instructions for the bq25606 evaluation modules. Also included are descriptions of the necessary equipment, equipment setup, and procedures.