text.skipToContent text.skipToNavigation

BQ25700ARSNT ACTIVE

NVDC SMBus battery Buck-boost charge controller with system power monitor & processor

Inventory: 4,064  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
WQFN (RSN) | 32 250 | SMALL T&R
-40 to 85
Package | Pins WQFN (RSN) | 32
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the BQ25700A

  • Charge 1- to 4-Cell Battery From Wide Range of Input Sources
    • 3.5-V to 24-V Input Operating Voltage
    • Supports USB2.0,USB 3.0, USB 3.1 (Type C), and USB_PD Input Current Settings
    • SeamlessTransition Between Buck and Boost Operation
    • Input Current and VoltageRegulation (IDPM and VDPM) Against Source Overload
  • Power/Current Monitor for CPU Throttling
    • Comprehensive PROCHOT Profile, IMVP8Compliant
    • Input and Battery Current Monitor
    • System Power Monitor,IMVP8 Compliant
  • Narrow-VDC (NVDC) Power Path Management
    • Instant-On With No Battery or Deeply Discharged Battery
    • Battery Supplements System When Adapter is Fully-Loaded
  • Power Up USB Port From Battery (USB OTG)
    • Output 4.48-V to 20.8-V Compatible With USB PD
    • Output Current Limit up to 6.35A
  • 800-kHz or 1.2-MHz Programmable Switching Frequency for 1-µH to 3.3-µH Inductor
  • Host Control Interface for Flexible System Configuration
    • SMBus (bq25700A) Port for OptimalSystem Performance and Status Reporting
    • Hardware Pin to Set Input CurrentLimit Without EC Control
  • Integrated ADC to Monitor Voltage, Current and Power
  • High Accuracy Regulation and Monitor
    • ±0.5% Charge Voltage Regulation
    • ±2% Input/Charge CurrentRegulation
    • ±2% Input/Charge Current Monitor
    • ±5% PowerMonitor
  • Safety
    • Thermal Shutdown
    • Input, System, Battery OvervoltageProtection
    • MOSFET Inductor Overcurrent Protection
  • Low Battery Quiescent Current
  • Input Current Optimizer (ICO) to Extract Max Input Power
  • Charge Any Battery Chemistry: Li+, LiFePO4, NiCd, NiMH, Lead Acid
  • Package: 32-Pin 4 × 4 WQFN

All trademarks are the property of their respective owners.

Description for the BQ25700A

The bq25700A is a synchronous NVDC battery buck-boost charge controller,offering low component count, high efficiency solution for space-constraint, multi-chemistrybattery charging applications.

The NVDC-1 configuration allows the system to be regulated at battery voltage, but notdrop below system minimum voltage. The system keeps operating even when the battery is completelydischarged or removed. When load power exceeds input source rating, the battery goes intosupplement mode and prevents the system from crashing.

The bq25700A charges battery from a wide range of input sources including USBadapter, high voltage USB PD sources and traditional adapters.

During power up, the charger sets converter to buck, boost or buck-boost configurationbased on input source and battery conditions. The charger automatically transits among buck, boostand buck-boost configuration without host control.

In the absence of an input source, the bq25700A supports On-the-Go (OTG) function from 1- to 4-cell battery togenerate 4.48 V to 20.8 V on VBUS. During OTG mode, the charger regulates output voltage and outputcurrent.

The bq25700A monitors adapter current,battery current and system power. The flexibly programmed PROCHOT outputgoes directly to CPU for throttle back when needed.

Pricing


Qty Price (USD)
1-99 4.096
100-249 3.339
250-999 2.624
1,000+ 2.226

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 49,817
Qty | Price (USD) 1ku | 1.936 1-99 3.562 100-249 2.904 250-999 2.283 1,000+ 1.936
Custom reel may be available