text.skipToContent text.skipToNavigation

BQ25872EVM-813

BQ25872 Complete Charger Evaluation Module

$99.00

Features

  • Input voltage range of 3V to 14V and charge current up to 7A
  • Highly integrated 7A battery switch and high accuracy ADC
  • Programmable protection and safety features
  • Test points for all signals available for testing purposes
  • Jumpers for different circuit configuration

Texas Instruments  BQ25872EVM-813

The bq25872 evaluation module (EVM) is a complete charger module for evaluating the highly-integrated battery switch in WCSP package for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.