text.skipToContent text.skipToNavigation

BQ25898CEVM-730

BQ25898C Complete Charger Evaluation Module

$99.00

Features

  • Input voltage range of 3.9V to 14V and charge current up to 4 A
  • I2C communication with input current limit initially set by D+/D- detection
  • LED indication for status signals
  • Test points for key signals available for testing purposes
  • Jumpers for different circuit configuration

Texas Instruments  BQ25898CEVM-730

The bq25898C evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device in WCSP package for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.