Packaging information
Package | Pins DSBGA (YZF) | 15 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the BQ27530-G1
- Battery Fuel Gauge and Charger Controller for 1-
Cell Li-Ion Applications - Resides on System Main Board
- Battery Fuel Gauge Based on Patented
Impedance Track™ Technology- Models the Battery Discharge Curve for
Accurate Time-to-Empty Predictions - Automatically Adjusts for Battery Aging,
Battery Self-Discharge, and Temperature/Rate
Inefficiencies - Low-Value Sense Resistor (5 mΩ to 20 mΩ)
- Models the Battery Discharge Curve for
- Battery Charger Controller with Customizable
Charge Profiles- Configurable Charge Voltage and Current
based on Temperature - Optional State-Of-Health (SOH) and Multi-
Level Based Charge Profiles
- Configurable Charge Voltage and Current
- Host Free Autonomous Battery Management
System- Reduced Software Overhead Allows for Easy
Portability Across Platforms and Shorter OEM
Design Cycles - Higher Safety and Security
- Reduced Software Overhead Allows for Easy
- Run Time Improvements
- Longer Battery Runtime Leveraging
Impedance Track Technology - Tighter Accuracy Controls for Charger
Termination - Improved Recharged Thresholds
- Longer Battery Runtime Leveraging
- Intelligent Charging—Customized and Adaptive
Charging Profiles- Charger Control Based on SOH
- Temperature Level Charging (TLC)
- Battery Charger Controller for bq2416x Single Cell
Switchmode Battery Charger- Stand-Alone Charging Solution
- 400-kHz I2C™ Interface for Connection to System
Microcontroller Port - In a 15-Pin NanoFree™ Packaging
Description for the BQ27530-G1
The Texas Instruments bq27530-G1 system-side Li-Ion Battery Management Unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. Together with bq2416x Single-Cell Switchmode Charger, the bq27530-G1 manages an embedded battery (non-removable) or a removable battery pack.
The bq27530-G1 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).