text.skipToContent text.skipToNavigation

BQ27750EVM-837

BQ27750 1-Cell Programmable Battery Manager Evaluation Module

$99.00

Features

  • Complete evaluation system for the bq27750 1s battery pack manager evaluation module
  • Populated circuit module for quick set-up
  • Software that allows data logging for system analysis

Texas Instruments  BQ27750EVM-837

The BQ27750EVM-837 evaluation module (EVM) is a complete evaluation system for the bq27750 battery management system. The EVM includes one bq27750  circuit module and a link to Windows® based PC software.   The circuit module includes one bq28z610 integrated circuit (IC), and all other onboard components necessary to monitor and predict capacity, monitor critical parameters, protect the cells from overcharge, over-discharge, short-circuit, and over-current in 1-series cell Li-Ion or Li-Polymer battery packs. With the EV2400 interface board and software, the user can read the bq27750 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the solution under different charge and discharge conditions using I2C communication protocol.