text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

BQ27Z561EVM-011

BQ27Z561 1S-cell programmable battery manager Evaluation module

Inventory: In stock
149.0

Pricing

Qty Price (USD)
1+ 149.0

Features for the BQ27Z561EVM-011

  • Easy to use impedance track gas gauge
  • Accurate cell current, temperature and voltage monitoring
  • Over-voltage, under-voltage, over-current, over-temperature and under-temperature protection
  • 1-mOhm sense resistor
  • On-board EV2400
  • On-board dual programmable chargers

Description for the BQ27Z561EVM-011

This evaluation module (EVM) is a complete evaluation system for the bq27z561 battery management system. The EVM includes bq27z561  and bq2980  circuit modules and a link to Windows® based PC software. The circuit modules includes bq27z561 and bq2980 integrated circuits (ICs), and all other onboard components necessary to monitor and predict capacity, monitor critical parameters, protect the cells from overcharge, over-discharge, short-circuit, and over-current in 1-series cell Li-Ion or Li-Polymer battery packs. The EVM includes an on board EV2400 for connection to PC, where the user can read the bq27z561 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the solution under different charge and discharge conditions using I2C communication protocol through bqStudio software GUI.

Inventory: In stock
149.0

Pricing

Qty Price (USD)
1+ 149.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more