Description for the BQ294502EVM-033
The bq294502EVM-033 is a complete evaluation system for the bq2945xy family of second-level protectors. The EVM includes one bq294502-based circuit module.The bq294502-based circuit module is a complete and compact example solution of a bq294502 second-level voltage protector. The circuit module includes one bq294502 IC, fuse blow circuitry, a fuse blow delay capacitor, and all other onboard components necessary to use and interface with the protector. The circuit module connects directly across the cells in a battery.