text.skipToContent text.skipToNavigation

BQ298000RUGR

High-side protector for single-cell li-ion and li-polymer batteries

Availability: 2,897

Packaging

Package | PIN: X2QFN (RUG) | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.71
25-99 $0.65
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

Features

  • Voltage Protection:
    • Overvoltage (OV): ±10 mV
    • Undervoltage (UV): ±20 mV
  • Current protection
    • Overcurrent in charge (OCC): ±1 mV
    • Overcurrent in discharge (OCD): ±1 mV
    • Short circuit in discharge (SCD): ±5 mV
  • Temperature protection:
    • Overtemperature (OT)
    • Undertemperature (UT)
  • Additional features:
    • Supports as low as a 1-mΩ sense resistor(RSNS)
    • High-sideprotection
    • High Vgs FET drive
    • 0-V charging
    • CTR pin for FET override control forsystem reset/shutdown
    • Configure CTR for second OTprotection through an external PTC thermistor
  • Current consumption:
    • NORMAL mode: 4 µA
    • SHUTDOWN mode: 0.1-µA maximum
  • Package:
    • 8-pin X2QFN: 1.50× 1.50 × 0.37 mm

All trademarks are the property of their respective owners.

Texas Instruments  BQ298000RUGR

The BQ2980xy family of devices, featuring integrated charge-pump FET drivers, provideshigh-side primary battery cell protection for 1-series li-ion and Li-Polymer batteries, enablingconsistent Rdson across cell voltages. For better system thermal performance, the BQ2980 device’saccuracy enables the use of a sense resistor as low as 1 mΩ.

The CTR pin in the BQ2980 device can be configured to override the FET driver by hostcontrol to create a system reset or shutdown function. Alternatively, the CTR pin can be configuredto connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection inaddition to the internal die temperature sensor.