Features for the BQ2980EVM-883
- Up to 8 A of continuous charge and discharge currents
- Small solution footprint and active component area
- Various test points on key features of BQ2980 (i.e. CTR pin)
Description for the BQ2980EVM-883
The BQ2980EVM-883 evaluation module (EVM) is to evaluate the BQ2980 family of high-side protectors. The BQ2980EVM-883 demonstrates the performance of the BQ2980 family in fast charging and high current application as high as 8 A of continuous current. The BQ2980EVM-883 is ideal for evaluation in applications such as smartphones, wearables, power banks, and various high current applications.