Features for the BQ34Z100EVM
- Complete evaluation system for the bq34z100 advanced gas gauge with Impedance Track™ technology
- Populated circuit module for quick setup
- Link to software allowing data logging for system analysis
Description for the BQ34Z100EVM
This evaluation module (bq34z100EVM) is a complete evaluation system for the bq34z100 wide range fuel gauge for lithium ion chemistries when combined with an EV2400 USB adapter and Windows™-based PC software downloadable from the TI.com website. The circuit module includes one bq34z100 integrated circuit (IC) and all other components necessary to monitor and predict capacity in 1 or more series cell Li-ion, Li-polymer, or LiFePO4 battery packs. The circuit module connects directly across the battery. With the EV2400 interface adapter and software, it is possible to read the bq34z100 data registers, program the chip for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq34z100 solution under different charge and discharge conditions