BQ35100EVM-795 bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging angled board image

BQ35100EVM-795

bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging

Pricing

Qty Price
+

Features for the BQ35100EVM-795

  • Complete evaluation system for the bq35100 gas gauge with EOS monitoring
  • Populated circuit module for quick setup
  • Complete evaluation system for the bq35100 battery management IC

Description for the BQ35100EVM-795

BQ35100EVM-795 is a complete system useful for evaluating the functionality of the bq35100 fuel gauging and End-of-Service monitoring algorithms. As described on the BQ35100 product folder, this gauge is appropriate for applications powered by one cell to multicell lithium primary (nonrechargeable) battery systems. The EVM includes one bq35100 circuit module, a current-sense resistor, and one thermistor.

Pricing

Qty Price
+