32-pin (RSM) package image

BQ4050RSMR ACTIVE

1-4 series CEDV battery fuel (gas) gauge
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
BQ4050RSMT ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ4050

  • High-Side Protection N-CH FET Drive Enables Serial Bus Communication During Fault Conditions
  • Cell Balancing with Internal Bypass Optimizes Battery Health
  • Diagnostic Lifetime Data Monitor and Black Box Recorder for Failure Analysis
  • Full Array of Programmable Protection Features: Voltage, Current, Temperature
  • JEITA Charge Algorithms Support Smart Charging
  • Analog Front End with Two Independent ADCs
    • Simultaneous Current and Voltage Sampling
    • High-Accuracy Coulomb Counter with Input Offset Error < 1 µV (Typical)
  • Supports Battery Trip Point (BTP) Function for Windows® Integration
  • LED Display for State of Charge and Battery Status Indication
  • 100-KHz SMBus v1.1 Communications Interface for Programming and Data Access with Alternate 400-KHz Mode
  • SHA-1 Authentication Responder for Increased Battery Pack Security
  • Compact 32-Pin VQFN Package (RSM)

Description for the BQ4050

The Texas Instruments bq4050 device, incorporating Compensated End-of-Discharge Voltage (CEDV) technology, is a highly integrated, accurate, 1-series to 4-series cell gas gauge and protection solution, enabling autonomous charger control and cell balancing.

The bq4050 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for Li-Ion and Li-Polymer battery packs.

The bq4050 gas gauge communicates via an SMBus-compatible interface and combines an ultra-low power, high-speed TI bqBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ4050RSMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more