text.skipToContent text.skipToNavigation

BQ500100DCKR

Wireless Charging Current Monitor

Packaging

Package | PIN: SOT-SC70 (DCK) | 6
Temp:
Carrier: Cut Tape
Qty Price
1-9 $0.66
10-24 $0.59
25-99 $0.54
100-249 $0.46
250-499 $0.43
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • Wide Common-Mode Range: 0 V to 20 V
  • Offset Voltage: ±150 µV (Maximum)
    • Enables Shunt Drops of 10-mV Full-Scale
  • Accuracy: ±2% Gain Error (Maximum Overtemperature)
  • Fixed Gain: 50 V/V
  • Low Quiescent Current: 100 µA (Maximum)
  • Small Package: SC70

Texas Instruments  BQ500100DCKR

The bq500100 is a voltage output, current-shunt monitor for wireless charging to facilitate foreign object detection (FOD). This device can sense drops across shunts at common-mode voltages from 0 V to 20 V, independent of the supply voltage. The device features a fixed voltage gain of 50 V/V with a maximum gain error of 2% and a offset voltage of 150 µV (maximum).

This device operates from a single 2.7-V to 6-V power supply, drawing a maximum of 100 µA of supply current. The device is specified from –40°C to +105°C and is offered in the SC70 package.