BQ76925EVM
Evaluation Module for BQ76925 Analog Front End for 3 to 6 Series Lithium-Ion Cells
Features for the BQ76925EVM
- Evaluation module (EVM) for bq76925
- One bq76925 and one MSP430F2122 device with associated support circuitry
- Support for 3-to 6-series connected cells
- bq76925 circuit is jumper configurable for internal or external 3.3-V source
- Supports nominal 4.2-V to 26.4-V pack voltages, 30 V maximum
- 20-A continuous charge/discharge current rating
- Onboard thermistor for temperature measurement
- Transient voltage protection of PACK± terminals
- Connector for USB-TO-GPIO Adapter
- Test points for monitoring of cell voltages and other important circuit nets
- EVM design files in Mentor Graphics™ PADs™ 2009 format available on request
- Gerber files available on request
Description for the BQ76925EVM
The BQ76925EVM is an evaluation module for BQ76925, analog front end for 3 to 6 Series Lithium-Ion Cells. The user's guide for the BQ76925EVM evaluation module can assist designers in their evaluation of the BQ76925. This guide discusses setup and operation of the module and contains schematics, bill of materials, and printed-circuit board layout. Before designing a battery management system with the BQ76925, designers are advised to read the BQ76925 data sheet. If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB interface adapter EVM is recommended. The USB-TO-GPIO adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related tools section.