Features for the BQ76940EVM
- Bq7694000 AFE IC
- Bq78350 Battery Management controller
- FETs for current control
- Test point patterns for easy evaluation
Description for the BQ76940EVM
The bq76940EVM is a populated circuit board for evaluation of the bq76940 analog front-end (AFE) along with the bq78350 Battery Management Controller that serves as part of a complete pack monitoring and protection solution for 9 to 15-series Lithium Ion, Lithium iron phosphate, and more battery chemistries. When used with an EV2400 interface adapter and appropriate evaluaton software available from the website, it provides a complete environment to evaluate register control of the AFE or the controller configuration and demonstrate current control of a battery system with the devices.