BQ76940EVM µC-Controlled AFE Family for 5/10/15-Series Cell Li-Ion and Phosphate Evaluation Module angled board image

BQ76940EVM

BQ76940 evaluation board with BQ78350

Pricing

Qty Price
+

Features for the BQ76940EVM

  • Bq7694000 AFE IC
  • Bq78350 Battery Management controller
  • FETs for current control
  • Test point patterns for easy evaluation

Description for the BQ76940EVM

The bq76940EVM is a populated circuit board for evaluation of the bq76940 analog front-end (AFE) along with the bq78350 Battery Management Controller that serves as part of a complete pack monitoring and protection solution for 9 to 15-series Lithium Ion, Lithium iron phosphate, and more battery chemistries.  When used with an EV2400 interface adapter and appropriate evaluaton software available from the website, it provides a complete environment to evaluate register control of the AFE or the controller configuration and demonstrate current control of a battery system with the devices.

Pricing

Qty Price
+