text.skipToContent text.skipToNavigation

BQ76PL455EVM

bq76PL455A-Q1 16-Cell Battery Monitor With Passive Cell Balancing Evaluation Module

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
499.0
Limit:  3

Features for the BQ76PL455EVM

  • 6 to 16 cell monitor and passive balance
  • High accuracy voltage sensing
  • 8 AUX inputs for temperature and other 0 to 5V sensors
  • Isolated daisy-chain communications with excellent EMC/EMI performance and BCI tolerance
  • Designed for robust hot-plug performance

Description for the BQ76PL455EVM

The bq76PL455A-Q1 is a highly integrated automotive Li-ion battery management solution that measures the voltages of up to 16 cells connected in series as part of a larger battery stack and reports them via a high speed differential communications link. It provides passive cell balancing outputs with timer. Secondary protection of cells for over or under-voltage conditions is provided by 32 comparators.