Features for the BUF08832EVM
- BUF08832 Hardware Designer's Kit
- Evaluate BUF08832
- Full Temperature Evaluation
- Software Control for Designer's Kit
- Communicate with BUF08832 for Evaluation
- Configure and store gamma profiles for LCD panel.
Description for the BUF08832EVM
The BUF08832EVM key hardware consists of two boards, BUF08832 Test Board and USB DIG Platform. The BUF08832 Test Board contains the BUF08832, terminal strips for external connections, and several jumpers for device configurations. The USB DIG Platform contains an 8052 microcontroller with a built in USB interface. The microcontroller generates the I2C signals necessary to communicate with the INA219. The USB DIG Platform also contains, a 3V/5V programmable linear regulator, a switch for power control, general purpose digital I/O and an SPI interface. The BUF08832EVM contains an AC wall adapter (220/120Vac to 6Vdc) to provide 6Vdc to the USB DIG Platform. The BUF08832 is designed to allow the user to interface it to their system. Simple windows based graphical software allows the user to communicate with and configure the BUF08832.