Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AHCT1G125-Q1
- Qualified for automotive applications
- Operating range of 3 V to 5.5 V
- Max t pd of 6 ns at 5 V
- Low power consumption, 10-µA Max I CC
- ±8-mA output drive at 5 V
- Inputs are TTL-Voltage compatible
Description for the SN74AHCT1G125-Q1
The SN74AHCT1G125-Q1 is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable ( OE) input is high. When OE is low, true data is passed from the A input to the Y output.