CC-ANTENNA-DK2

text.skipToContent text.skipToNavigation

CC-ANTENNA-DK2

Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

$74.99

Features

  • 16 Antennas for 169MHz, 315MHz, 433MHz, 868MHz, 915MHz, 2.4GHz
  • Compatible with LaunchPad and SensorTag
  • Includes everything needed for real-life testing of antennas

Texas Instruments  CC-ANTENNA-DK2

This new antenna kit allows you to do real-life testing to find the optimal antenna for your application! The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz including PCB antennas, Helical antennas and Chip antennas as well as dual band band antennas for 868/915MHz combined with 2.4GHz.

The antenna kit includes a uSMA(JSC) cable to connect the wireless LaunchPads and SensorTags. The following kits are compatible with the JSC connector:

  • LAUNCHXL-CC2650
  • LAUNCHXL-CC1310
  • LAUNCHXL-CC1350
  • CC1350STK

The kit also include a uSMA(JSC)-SMA connector for connecting the kit or antennas to a standard SMA connector.

All antennas in the antenna kit are tested and characterized. The complete testing reports are included in the CC-Antenna-DK2 antenna measurement summary in the Application Notes.