text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

CC-DEVPACK-DEBUG

SimpleLink SensorTag Debugger DevPack

Inventory: In stock
15.0

Pricing


Qty Price (USD)
1+ 15.0

Features for the CC-DEVPACK-DEBUG

Description for the CC-DEVPACK-DEBUG

The Debugger DevPack adds debug capability to your SensorTag. Plug it into the SensorTag DevPack expansion header and debug your SensorTag with Code Composer Studio or IAR ARM development environments. The Debugger DevPack includes a FREE license of Code Composer Studio that is tied to the DevPack.

The Debugger DevPack includes a USB power connection, making it easy to power your SensorTag during debugging. Alternatively, simply connect it to a USB power supply if your sensor application requires permanent power. It also includes traces for three Grove connectors to make it easy to add support for any of the 100s of Grove sensors and actuators.

The Debugger DevPack is a small form-factor XDS110 debugger. Click here to get some more information about how to use it with IAR and CCS.

Download files for development:

Visit www.ti.com/sensortag for more information about other dev-packs.

Inventory: In stock
15.0

Pricing


Qty Price (USD)
1+ 15.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more