text.skipToContent text.skipToNavigation

CC1111EMK868-915

CC1111 USB Evaluation Module Kit 868/915 MHz

$75.00

Features

The CC1111 USB Evaluation Kit includes:

  • One CC1111 USB dongle with chip antenna for 868 and 915 MHz operation

Texas Instruments  CC1111EMK868-915

The CC1111 USB dongle makes it easy to have a direct connection between a PC and a sub-1 GHz network based on compatible radios, like the CC1101, CC1120, CC1110, and CC430. The dongle is a complete reference design demonstrating how to use the USB and RF interfaces on the CC1111 system-on-chip.

The dongle operates in the 868 MHz and 915 MHz frequency bands.

  • Use the USB firmware and examples (swrc088) as a basis to develop and test USB device software for the CC1111. If you have the complete CC1110-CC1110DK, you can run several examples:
    • Wireless serial port application (CDC)
    • Wireless mouse and keyboard (HID)
    • Any other USB class can also be implemented based on the generic USB firmware library. Refer to the USB firmware user guide for more information.
  • Use the dongle as a packet capture device for the SmartRF Packet Sniffer. Configured correctly, the dongle can capture packets over-the-air and the sniffer application can parse and display the contents.

Note that a SmartRF04EB (included in the CC1110-CC1111DK) or a CC-Debugger (sold separately) is needed to program the CC1111 device.

Also note that the CC1111 USB Dongle has passed USB compliance tests. The USB TID is 10005584.