text.skipToContent text.skipToNavigation

CC1120EMK-420-470

CC1120 Evaluation Module Kit 420-470MHz

Inventory: In stock

99.0

Limit:  3

Features for the CC1120EMK-420-470

Kit contents:

  • 2 x CC1120 Evaluation Modules for 420-470 MHz
  • Whip antennas

Complete RF reference designs for the evaluation modules are available online.

Description for the CC1120EMK-420-470

The CC1120 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1120 Development Kit to evaluate the performance of the Perfomance Line RF-IC at this particular frequency. The CC1120DK is required for operation and needs to be ordered separately.

 

This CC1120 Evaluation Module Kit for 420-470 MHz is not available in the United States and Canada. Please contact your local TI Sales Representative for additional information or questions.

Get started

Step 1: Buy the CC1120EMK-420-470 for the 420 MHz to the 470 MHz band
Step 2: Download both the software examples: swrc253 and swrc219