Packaging information
Package | Pins VQFN (RHB) | 32 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CC1125
- High-Performance, Single-Chip Transceiver
- Adjacent
Channel Selectivity: 67 dB at
6.25-kHz Offset - Blocking Performance: 104 dB at 10 MHz
- Excellent Receiver Sensitivity
- –129 dBm at 300 bps
- –123 dBm at 1.2 kbps
- –110 dBm at 50 kbps
- Very Low Phase Noise: –115 dBc/Hz at
10-kHz Offset
- Adjacent
Channel Selectivity: 67 dB at
- Suitable for Systems
Targeting ETSI
Category 1 - Separate 128-Byte RX and TX FIFOs
- Support for Seamless Integration With the CC1190 Device for Increased Range Giving up to 3-dB Improvement in Sensitivity and up to +27-dBm Output Power
- High Spectral Efficiency (9.6 kbps in 12.5-kHz Channel in Compliance With FCC Narrowbanding Mandate)
- Power Supply
- Wide Supply Voltage Range (2.0 V to 3.6 V)
- Low Current
Consumption:
- RX: 2 mA in RX Sniff Mode
- RX: 17 mA Peak Current in Low-Power Mode
- RX: 26 mA Peak Current in High-Performance Mode
- TX: 47 mA at +14 dBm
- Power Down: 0.12 μA (0.5 μA With Enhanced Wake-On-Radio (eWOR) Timer Running)
- Programmable Output Power up to +16 dBm With 0.4-dB Step Size
- Automatic Output Power Ramping
- Configurable Data Rates: 0 to 200 kbps
- Supported Modulation Formats: 2-FSK,
2-GFSK, 4-FSK, 4-GFSK, MSK, OOK - WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
- RoHS-Compliant 5-mm x 5-mm
No-Lead QFN
32-Pin Package (RHB) - Regulations – Suitable for Systems Targeting
Compliance With
- Europe: ETSI EN 300 220 Category 1, ETSI EN 54-25, ETSI EN 300 113, and EN 301 166
- US: FCC CFR47 Part 15, 24, 90, 101
- Japan: ARIB RCR STD-T30, T-67, T-108
- Peripherals and Support
Functions
- eWOR Functionality for Automatic Low-Power Receive Polling
- Includes Functions for Antenna Diversity Support
- Support for Retransmissions
- Support for Auto-Acknowledge of Received Packets
- TCXO Support and Control, also in Power Modes
- Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
- Built-in Coding Gain Support for Increased Range and Robustness
- Digital RSSI Measurement
- Temperature Sensor
Description for the CC1125
The CC1125 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.
The CC1125 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1125 device can be controlled through an SPI interface. In a typical system, the CC1125 device will be used with a microcontroller and only a few external passive components.