text.skipToContent text.skipToNavigation

CC1200EMK-420-470

CC1200 Evaluation Module Kit 420-470 MHz

US ECCN: 5A992C US/Local Export Classification Number

Inventory: In stock
99.0
Limit:  3

Features for the CC1200EMK-420-470

  • 2 x CC1200 Evaluation Modules for 420-470 MHz
  • Antennas

Description for the CC1200EMK-420-470

The CC1200 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.

 

This CC1200 Evaluation Module Kit for 420-470 MHz is not available in the United States and Canada. Please contact your local TI Sales Representative for additional information or questions.