CC1310DK

text.skipToContent text.skipToNavigation

CC1310DK

SimpleLink™ Sub-1 GHz CC1310 Development Kit

$299.00

Features

  • 2x CC1310 evaluation modules with the 7x7 mm package (RGZ), external bias, differential RF output, supporting the 779-930 MHz frequency band
  • 2x Whip antennas
  • 2x SmartRF06 evaluation boards

Texas Instruments  CC1310DK

The SimpleLink™ Sub-1 GHz CC1310 development kit includes all the hardware you need to start evaluating with the SimpleLink ultra-low power wireless MCU platform.

The CC1310DK is a bundle consisting of:

  • 1 x CC1310EMK-7XD-7793. This is the CC1310 evaluation module kit which contains two boards with the wireless MCU and RF layout using the 7x7 mm package, external bias and differential RF output (variant 7XD). The frequency range is 779 to 930 MHz (variant 7793).
  • 2 x SMARTRF06EBK. The SmartRF06 evaluation board is the mother board for the CC1310 evaluation module. It is specifically designed for running radio performance tests and for developing software. The board is equipped with an on-board XDS100v3 debugger, LCD, buttons, LEDs, debugger and sensors, making it suitable for developing demo applications.

The CC1310 devices on the evaluation boards are preprogrammed with an easy to use test application which can be used to test the practical range of the radio.

To get started with developing your own software for the CC1310 wireless MCU, download Code Composer Studio™- Integrated Development Environment and TI-RTOS from ti.com. Code Composer Studio is TI’s integrated development environment, including compiler, linker and debug support for CC1310 devices. Alternatively, you can use IAR Embedded Workbench for ARM®. TI-RTOS includes all the software and examples you need to get your first application up and running on the CC1310 wireless MCU.