CC1310EMK-7XD-7793

text.skipToContent text.skipToNavigation

CC1310EMK-7XD-7793

SimpleLink™ Sub-1 GHz CC1310 Evaluation Module Kit

$99.00

Features

  • 2 CC1310 evaluation modules with the 7x7 package (RGZ), external bias, differential RF output
  • 2 Antennas

Texas Instruments  CC1310EMK-7XD-7793

The SimpleLink™ CC1310 Evaluation Module Kit is an add-on kit, and can be combined with two SMARTRF06EBK kits to build a complete development kit for the CC1310 device. The kit includes two CC1310 evaluation modules for the 779-930 MHz frequency band, antennas, and a getting started guide.

The CC1310 evaluation module contains the wireless MCU and shows a variant of the RF layout using the 7x7 package, external bias and differential RF output (variant 7XD). The frequency range is 779 to 930 MHz (variant 7793). The board is equipped with an SMA connector for connecting the antenna or external test equipment. There’s also a high performing PCB antenna on the board that can be used instead of the whip antenna. Refer to the CC1310EM schematics with explanations on how to switch to the PCB antenna.