CC2511EMK

text.skipToContent text.skipToNavigation

CC2511EMK

CC2511 USB Evaluation Module Kit

$75.00

Features

A complete CC2511EMK evaluation kit includes:

  • One CC2511 USB dongle

Texas Instruments  CC2511EMK

This evaluation module/USB dongle is designed to help the user to achieve his/hers objectives as quickly as possible. This is the same USB dongle which is included in the CC2510-CC2511DK Development Kit.

  • Evaluate the CC2500/CC2550/CC2510 products. The CC2511 USB dongle can be used to test the communication between the CC2500/CC2550/CC2510 prototypes/development kits, and a PC, without having to wire up the CC2500/CC2550/CC2510 development kit to the PC.
  • Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1 pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.